IESNA:LM-63-2002
[TEST]P948976
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-840-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22288
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3086.2 3457.7 3864.6 4268.4 4603.2 4824.3 4934.8 4982.4 5026.9 5088.3
5172.8 5274.1 5406.2 5539.8 5684.1 5880.6 6163.1 6574.6 7182.6 8025.6
9144.9 10622 12636.4 15136.1 16748.3 16358.3 15162.2 13516.2 11739.7 10053.9
8329.6 6427.2 4399 2585.6 1048.7 264.1 0
3086.2 3483.8 3926 4386.7 4752.1 4991.6 5109.8 5145.2 5163.6 5172.8
5195.8 5226.5 5266.5 5283.3 5337.1 5456.8 5667.2 6001.9 6543.9 7340.8
8414 9911.1 12163.5 15473.9 19875.9 21276.2 20146.1 18805.7 17322.5 15777.9
13499.3 10548.3 7351.5 4475.7 1767.3 565 0
3086.2 3542.2 4064.2 4597 5037.7 5304.8 5381.6 5334 5220.4 5056.1
4874.9 4701.4 4529.5 4369.8 4291.5 4385.1 4793.6 5518.3 6395 7216.4
7994.9 8902.3 10142.9 11931.7 15357.2 19459.8 18623 16634.6 15329.5 14435.9
13163.1 11322.1 8845.5 6157 2407.5 396.1 0
3086.2 3572.9 4207 4787.4 5251.1 5476.8 5472.2 5277.2 4968.6 4643.1
4334.5 4076.5 3876.9 3760.2 3875.4 4448.1 5423.1 6614.5 7872 9197.1
10646.5 12026.9 13344.3 14872 17130.6 20014.1 20574.5 19088.2 17420.8 15711.9
13682 10956.7 7729.3 3741.8 1464.8 164.3 0
3086.2 3620.5 4237.7 4848.8 5321.7 5549 5452.2 5108.3 4673.8 4325.3
4015.1 3767.9 3591.3 3551.4 3884.6 4767.4 6078.7 7726.2 9757.5 12226.5
14933.4 17717.1 20499.3 23000.4 25842.5 28455.8 29117.5 27921.4 25641.4 22599.7
18600 13092.4 8497 4698.4 2266.3 262.6 0
3086.2 3623.6 4245.4 4848.8 5306.4 5509.1 5410.8 5076.1 4644.6 4257.7
3947.5 3704.9 3545.3 3568.3 4032 5073 6574.6 8543 11044.2 13890.9
16792.8 19633.3 22490.7 25435.6 28765.9 31187.3 31323.9 29413.9 26085.1 21681.5
17078.4 12685.6 8289.7 4822.7 1911.6 241.1 0
3086.2 3623.6 4230.1 4812 5231.1 5423.1 5400 5183.5 4850.4 4484.9
4159.4 3916.8 3749.5 3735.7 4101.1 5016.2 6358.1 7962.6 9837.4 11916.3
13993.7 16080.4 18085.6 20100.1 22860.7 25566.1 26289.3 24942.7 22653.4 19673.2
16346 12670.2 9542.6 5682.6 2157.3 190.4 0
3086.2 3582.1 4147.1 4676.9 5060.7 5257.2 5320.2 5284.9 5139 4919.5
4675.3 4440.4 4237.7 4128.7 4230.1 4726 5627.3 6789.6 8028.7 9177.1
10285.7 11259.2 12177.3 13460.9 15902.2 18354.3 18038 15956 14033.7 12334
10212 7674 5148.2 2504.3 703.2 86 0
3086.2 3580.6 4085.7 4551 4887.2 5074.5 5182 5251.1 5286.4 5297.2
5278.7 5226.5 5162 5091.4 5080.7 5205 5585.8 6252.2 7185.7 8248.2
9465.8 10976.6 12972.7 15564.5 18288.3 18801.1 15948.3 12324.7 9065.1 6600.7
5180.5 3784.8 2745.3 1615.3 449.9 18.4 0
3086.2 3496.1 3921.4 4313 4598.6 4770.5 4898 5008.5 5111.4 5241.9
5383.1 5524.4 5704 5876 6109.4 6457.9 6960 7677.1 8762.6 10242.7
12051.4 14150.3 16643.8 19432.2 20431.7 18959.2 15478.5 11615.4 7844.4 5658
4093.4 2731.5 1644.4 379.2 9.2 0 0
3086.2 3486.9 3886.1 4223.9 4481.9 4638.5 4753.6 4873.4 4987 5117.5
5277.2 5449.2 5662.6 5896 6187.7 6603.8 7178 7955 8980.6 10293.4
11993.1 14030.6 15919.1 17015.4 16806.6 15197.5 12215.7 8862.4 5687.2 4042.7
2789.8 1748.8 973.5 211.9 0 0 0
3086.2 3427 3789.4 4084.2 4303.8 4448.1 4547.9 4656.9 4772.1 4890.3
5039.2 5217.3 5424.6 5654.9 5931.3 6293.6 6780.4 7423.7 8246.7 9390.6
10881.5 12312.5 13014.1 12773.1 11927.1 10508.3 8272.8 5598.1 3023.2 1785.7
984.2 440.7 170.4 21.5 0 0 0
3086.2 3391.7 3672.7 3878.4 4033.5 4127.2 4193.2 4279.2 4354.4 4426.6
4527.9 4663 4822.7 4976.3 5140.6 5341.7 5578.1 5862.2 6210.7 6559.3
6665.2 6315.1 5429.2 4389.7 3232 2243.2 1584.5 1143.9 803 577.3
390 233.4 130.5 58.3 10.7 0 0
3086.2 3304.2 3513 3666.6 3755.6 3801.7 3833.9 3847.7 3838.5 3803.2
3751 3723.4 3692.7 3619 3457.7 3227.4 2987.9 2759.1 2562.6 2429
2361.5 2300 2215.6 2072.8 1963.8 1879.3 1618.3 1311.2 866 606.5
433 300.9 199.6 86 12.3 0 0
3086.2 3216.7 3367.2 3480.8 3542.2 3557.5 3522.2 3427 3273.5 3073.9
2858.9 2685.4 2571.8 2502.7 2447.4 2366.1 2249.4 2137.3 2049.8 2003.7
2003.7 2016 2019.1 2006.8 1916.2 1716.6 1504.7 1363.4 1148.5 922.8
669.4 439.1 239.5 93.7 6.1 0 0
3086.2 3146.1 3218.2 3301.1 3361 3354.9 3273.5 3115.3 2923.4 2743.8
2594.8 2488.9 2427.5 2381.4 2327.7 2244.8 2128.1 1986.8 1848.6 1739.6
1681.3 1689 1736.5 1768.8 1756.5 1702.8 1586.1 1397.2 1186.9 988.8
803 631.1 459.1 267.2 115.2 0 0
3086.2 3050.9 3073.9 3132.2 3196.7 3227.4 3179.8 3075.4 2958.7 2854.3
2748.4 2628.6 2504.3 2383 2264.7 2140.4 2003.7 1859.4 1722.7 1610.6
1510.8 1426.4 1354.2 1308.2 1294.4 1289.7 1265.2 1209.9 1114.7 981.1
757 519 287.1 152 55.3 0 0
3086.2 2987.9 2931.1 2943.4 3037 3156.8 3250.5 3258.1 3192.1 3087.7
2966.4 2822.1 2654.7 2478.2 2310.8 2151.1 1999.1 1851.7 1719.7 1616.8
1541.6 1492.4 1452.5 1403.4 1328.1 1209.9 1087.1 998 918.2 829.1
712.4 551.2 354.7 205.7 67.6 0 0
3086.2 2912.7 2780.6 2760.7 2852.8 3084.6 3333.4 3450.1 3414.8 3282.7
3124.6 2963.3 2792.9 2604.1 2415.2 2231 2057.4 1897.8 1758 1650.6
1569.2 1512.4 1489.3 1474 1440.2 1366.5 1277.5 1176.1 1073.3 953.5
807.6 629.5 463.7 291.7 95.2 0 0
3086.2 2840.5 2642.4 2544.2 2591.8 2825.2 3167.6 3442.4 3508.4 3393.3
3201.3 3017.1 2846.7 2668.5 2492 2315.4 2140.4 1969.9 1821 1707.4
1612.2 1549.2 1503.2 1483.2 1454 1400.3 1323.5 1237.5 1143.9 1039.5
895.1 710.9 522 287.1 89.1 3.1 0
3086.2 2776 2558 2429 2447.4 2656.3 2972.6 3248.9 3404 3361
3199.8 3017.1 2846.7 2677.8 2511.9 2346.1 2174.1 2005.2 1857.8 1733.5
1627.5 1555.4 1501.6 1469.4 1435.6 1374.2 1283.6 1185.3 1087.1 971.9
829.1 641.8 466.8 248.7 67.6 0 0
3086.2 2763.7 2504.3 2324.6 2290.8 2429 2676.2 2958.7 3146.1 3164.5
3064.7 2909.6 2756.1 2613.3 2472 2320 2160.3 1999.1 1850.2 1722.7
1613.7 1535.4 1467.9 1406.4 1332.7 1223.7 1071.7 895.1 729.3 592.7
457.6 305.5 185.8 93.7 7.7 0 0
3086.2 2688.5 2369.1 2117.3 1993 1999.1 2077.4 2183.4 2267.8 2312.3
2312.3 2257.1 2186.4 2111.2 2028.3 1940.8 1854.8 1761.1 1649 1533.9
1423.3 1297.4 1166.9 1053.3 938.1 783.1 629.5 517.4 428.4 340.9
250.3 155.1 72.2 20 0 0 0
3086.2 2633.2 2266.3 1960.7 1771.9 1690.5 1664.4 1661.3 1652.1 1638.3
1609.1 1553.8 1487.8 1409.5 1317.4 1242.1 1168.4 1111.6 1074.8 1059.4
1039.5 996.5 927.4 839.9 735.5 626.4 525.1 436.1 351.6 274.8
196.5 110.5 47.6 7.7 0 0 0
3086.2 2605.6 2197.2 1864 1644.4 1535.4 1478.6 1429.5 1374.2 1312.8
1257.5 1213 1162.3 1120.8 1071.7 1022.6 970.4 902.8 827.6 764.6
700.1 641.8 591.1 551.2 506.7 451.4 390 328.6 262.6 201.1
136.7 86 41.5 1.5 0 0 0
3086.2 2582.6 2155.7 1813.3 1583 1460.2 1384.9 1312.8 1243.7 1174.6
1108.6 1051.8 998 944.3 895.1 847.5 796.9 744.7 695.5 643.3
594.2 551.2 512.8 471.4 422.2 379.2 330.1 274.8 211.9 156.6
113.6 67.6 23 0 0 0 0
3086.2 2604.1 2169.5 1821 1572.3 1427.9 1331.2 1257.5 1194.5 1133.1
1071.7 1013.4 953.5 899.8 850.6 801.5 750.8 695.5 640.3 583.5
534.3 492.9 457.6 426.8 396.1 362.4 316.3 265.6 221.1 182.7
141.3 96.7 35.3 0 0 0 0
3086.2 2616.3 2184.9 1831.7 1566.1 1391.1 1288.2 1222.2 1163.8 1102.4
1044.1 985.7 933.5 884.4 838.3 789.2 740.1 684.8 629.5 574.2
525.1 489.8 460.6 436.1 406.9 367 313.2 268.7 234.9 199.6
156.6 104.4 41.5 12.3 0 0 0
3086.2 2616.3 2201.8 1845.6 1561.5 1361.9 1252.9 1189.9 1131.6 1073.3
1008.8 953.5 905.9 853.7 803 752.4 700.1 647.9 595.7 546.6
506.7 480.6 456 429.9 390 334.7 267.2 234.9 201.1 164.3
119.8 63 26.1 6.1 0 0 0
3086.2 2668.5 2267.8 1910.1 1599.9 1368.1 1245.2 1179.2 1120.8 1071.7
1014.9 961.2 909 858.3 806.1 755.4 703.2 652.5 605 562
526.6 499 471.4 437.6 388.5 310.2 233.4 201.1 168.9 133.6
95.2 55.3 29.2 12.3 3.1 0 0
3086.2 2699.3 2312.3 1954.6 1633.7 1389.5 1252.9 1180.7 1123.9 1071.7
1018 965.8 915.1 864.4 815.3 766.2 715.5 666.4 620.3 578.8
543.5 514.4 483.7 445.3 391.5 310.2 230.3 198.1 164.3 130.5
90.6 53.7 30.7 15.4 7.7 0 0
3086.2 2711.5 2341.5 1993 1664.4 1427.9 1259 1188.4 1125.5 1080.9
1030.3 979.6 930.5 881.3 833.7 787.7 738.5 689.4 643.3 597.3
560.4 529.7 497.5 462.2 396.1 314.8 244.1 213.4 178.1 142.8
101.3 61.4 36.8 23 13.8 6.1 0
3086.2 2797.5 2475.1 2141.9 1811.8 1521.6 1317.4 1203.8 1142.3 1093.2
1048.7 1002.6 956.6 910.5 862.9 815.3 767.7 718.6 674 631.1
592.7 557.4 522 482.1 433 370 291.7 248.7 211.9 175
133.6 84.4 52.2 33.8 24.6 12.3 0
3086.2 2862 2596.4 2300 1983.8 1682.8 1431 1242.1 1148.5 1093.2
1048.7 1004.2 959.6 913.6 867.5 818.4 766.2 718.6 672.5 629.5
594.2 557.4 519 476 428.4 376.2 316.3 265.6 228.8 191.9
153.5 110.5 56.8 33.8 21.5 10.7 0
3086.2 2923.4 2737.6 2502.7 2240.2 1951.5 1669 1397.2 1191.5 1104
1051.8 1004.2 959.6 913.6 864.4 816.8 766.2 715.5 666.4 614.2
565 519 476 436.1 402.3 362.4 313.2 261 211.9 173.5
139.7 104.4 58.3 26.1 13.8 4.6 0
3086.2 3021.7 2932.6 2796 2574.9 2321.5 2068.2 1810.2 1475.5 1206.8
1079.4 1019.5 970.4 922.8 876.7 829.1 780 730.9 680.2 626.4
575.8 525.1 479 436.1 394.6 351.6 305.5 261 211.9 161.2
124.4 87.5 55.3 29.2 13.8 6.1 0
3086.2 3123 3141.4 3123 3017.1 2851.3 2654.7 2436.7 2157.3 1796.4
1423.3 1147 1014.9 955 910.5 867.5 821.4 781.5 743.1 697.1
651 594.2 537.4 485.2 443.7 403.8 443.7 465.2 351.6 281
185.8 136.7 78.3 38.4 18.4 9.2 0
3086.2 3222.8 3356.4 3465.4 3508.4 3474.6 3365.6 3222.8 3089.2 2929.6
2685.4 2353.8 1965.3 1569.2 1248.3 1077.9 1028.7 991.9 927.4 869
824.5 784.6 727.8 686.3 723.2 750.8 632.6 480.6 291.7 218
162.8 118.2 79.8 46.1 23 7.7 0
3086.2 3324.2 3574.4 3807.8 3981.3 4081.1 4087.3 4030.5 3976.7 3959.8
3949.1 3903 3812.4 3698.8 3554.5 3387.1 3176.8 2975.6 2905 3169.1
3741.8 4286.9 4368.2 3786.3 2671.6 1583 935.1 588.1 406.9 297.9
225.7 162.8 110.5 63 24.6 6.1 0
3086.2 3422.4 3774 4122.6 4414.3 4601.6 4690.7 4721.4 4752.1 4805.8
4888.7 4996.2 5125.2 5243.4 5361.7 5450.7 5592 5845.3 6318.2 7092.1
8096.2 9184.8 10247.3 11064.2 11159.4 10393.2 8922.3 6970.8 4867.3 3041.6
1767.3 1051.8 598.8 225.7 69.1 3.1 0
3086.2 3457.7 3864.6 4268.4 4603.2 4824.3 4934.8 4982.4 5026.9 5088.3
5172.8 5274.1 5406.2 5539.8 5684.1 5880.6 6163.1 6574.6 7182.6 8025.6
9144.9 10622 12636.4 15136.1 16748.3 16358.3 15162.2 13516.2 11739.7 10053.9
8329.6 6427.2 4399 2585.6 1048.7 264.1 0
